Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

Pasternack Bias Tees

Bias Tees

 

Pasternack bias tees (aka bias Ts) are passive coaxial components primarily

used in applications where you need to inject DC currents or voltages into

RF circuits. Bias tees are designed to inject DC current into an RF circuit without

affecting the RF signal through the main transmission path. Our lines of bias tees

are used for applications where DC power is needed to power amplifiers on

antennas or other RF circuits. The “tee” in the name is derived from the shape of the 3 ports

which is typically in the shape of a T.

 

50 Ohm bias tees or bias Ts from Pasternack are available with two different bias connector designs including solder pin and SMA female. Other connector configurations for our bias tees include 2.4mm, 2.92mm, 3.5mm, Type N and SMA. Pasternack’s bias tees have maximum voltage ratings between 24 and 100 volts. Maximum DC current for our bias tees ranges from 200 mA to 7,000 mA (milliamps). Many of our RF bias tees are RoHS and REACH compliant.

 

The ISO 9001:2008 registered Pasternack facility ships all bias tees / bias Ts from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase bias tees in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018