Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

RF Phase Shifters

RF Phase Shifters

 

Pasternack RF phase shifters are passive microwave devices used to change

the phase angle of an RF signal. Our variable analog RF phase shifter designs

have consistent amplitude across all phase states and low insertion loss making

them ideal for RF applications such as phase modulators, frequency up-converters,

testing instruments, phased array antennas, etc. All of our analog RF phase shifters are

REACH compliant.

 

RF phase shifters from Pasternack are designed with SMA or 2.92mm female connectors and have broadband operating frequencies ranging between DC to 40 GHz. Pasternack passive RF phase shifters have average power ratings of 100 Watts and a peak power rating of 3,000 Watts. Our RF analog phase shifters have a phase range of 0° to 360° and a phase adjustment of 30° to 60° per GHz depending on type and style. Maximum insertion loss of these broadband RF phase shifters range from 0.5 dB to 2.5 dB.

 

The Pasternack ISO 9001:2008 registered facility ships all RF and microwave variable phase shifters from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase RF phase shifters in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018