Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

RF Cables

RF Cables

 

Pasternack Enterprises' RF cables category includes 86 different cable types,

most of which are RoHS and REACH compliant. Our coaxial and twinaxial

cable is designed to precise RF industry specifications and is available in 84

coax and 2 twinax versions. Pasternack coaxial cable can be ordered in 50

Ohm, 52 Ohm, 53 Ohm, 75 Ohm, 93 Ohm or 95 Ohm impedances and our

twinax cable in 100 Ohm or 78 Ohm impedance designs. Coaxial cables, as well as twinaxial cables, can be purchased with double, single or triple shielding.

 

RF cables are built in low loss and standard performance versions, ranging in size from 0.020 to 0.945 inches in diameter. Pasternack RF cables are available in corrugated, flexible, formable or semi-rigid versions. Size and construction materials determine flexibility and bend radius; some cables have a minimum one time bend radius. A variety of core dielectric materials including AIR/FEP, FEP, Foam PE, PE (A), PE (AS), PE (F), PE (S), PTFE, PTFE (LD), PTFE (S) or PTFE(S) versions result in a wide range of performance characteristics. Our twinax and coax cables are designed to handle a wide range of performance criteria including attenuation, temperature, voltage, and RF power.

 

Our ISO 9001:2008 registered manufacturing facility ships RF cables the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase RF cables in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018