Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

Pasternack Adapters

RF Adapters

 

Pasternack Enterprises RF adapter product line includes 746 part numbers,

most of which are RoHS and REACH compliant. Pasternack Enterprises

offers 276 in-series RF adapters design and 470 between series adapter

designs as well as T and Cross RF adapters. Pasternack RF adapters include

41 connector interface types such as SMA, TNC, N and BNC.

 

Pasternack RF adapters are available in male, female, plug, jack, receptacle or sexless gender, in 50 Ohm, 75 Ohm, 78 Ohm or 95 Ohm impedance and in standard polarity or reverse polarity. Pasternack Enterprises RF adapters are available in quick disconnect (QD), push-on or standard interface as well as straight, 45 degrees right, radius right angle or right angle versions. Pasternack offers RF adapters in standard and high performance with brass and stainless steel body as well as some hermetic, bulkhead or 4 hole panel configurations.

 

Our ISO 9001-2008 registered manufacturing facility ships RF adapters the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase RF adapters in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018