Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

Matching Pads

Matching Pads

 

Pasternack matching pads (aka resistive impedance transformers or minimum

loss pads) are passive coaxial components that allow impedance matching

between 50 Ohm and 75 Ohm systems without introducing a lot of reflection to

the circuit. Matching pads from Pasternack are ideal for applications requiring a

connection between a 50 Ohm cable and 75 Ohm system.

 

Matching pads from Pasternack are available in many male/female in-series and between-series connectorized configurations including Type N, BNC, SMA, TNC and F. Many of our RF matching pads are RoHS and REACH compliant. Pasternack’s matching pads have very good VSWR levels ranging between 1:20:1 and 1:35:1 and are accurate within 0.5 dB. Our matching pads have frequencies ranging from 500 MHz to 3 GHz. Maximum attenuation loss for our matching pads is 5.7dB.

 

The ISO 9001:2008 registered Pasternack facility ships all matching pads from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase matching pads in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018