Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

RF Noise Sources

RF Noise Sources (Noise Generators)

 

Pasternack coaxial RF noise sources (also known as noise generators) are

diode-based microwave components that produce white noise for system

performance evaluation such as noise figure. RF noise sources / noise

generators from Pasternack are commonly used in production and lab test

environments. Our RF noise sources are available with two different noise outputs

including medium noise sources and high noise sources.

 

50 Ohm RF noise sources are available with SMA RF outputs and BNC bias inputs or SMA connector inputs. Our RF noise sources have operating frequencies ranging from 1 GHz to 18 GHz. These RF noise sources have a maximum noise output between 15.5 dB and 35 dB excess noise ratio (ENR). Many of our RF coaxial noise sources are REACH or RoHS compliant.

 

The ISO 9001:2008 registered Pasternack facility ships all RF noise sources from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase RF noise sources in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018