Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

Coaxial RF Terminations

RF Terminations

 

Our RF terminations (also known as RF loads and dummy loads) are available

in 2.4mm, 2.92mm, 7/16 DIN, BNC, C, Mini SMB, Mini SMP, N, QMA, SMA, SMB,

SMC, SMP and TNC connector types. RF terminations from Pasternack are

organized into two categories, feed-thru load and RF load. Pasternack

Enterprises RF terminations include precision and standard versions and many are

RoHS and REACH compliant. 0.25 Watts, 0.5 Watts, 1 Watts, 2 Watts, 5 Watts, 10 Watts,

25 Watts, 50 Watts and 100 Watts models of RF terminations are available with same day shipping.

 

Pasternack RF terminations products are offered with impedances of 50 Ohm, 75 Ohm or 93 Ohm. The frequency ratings for these RF terminations range from DC to 50 GHz. RF terminations are available in female, jack, male, male to female and plug genders. Our RF terminations varieties are RoHS and REACH compliant.

 

Our ISO 9001:2008 registered manufacturing facility ships RF terminations the same day from the deepest, broadest inventory of microwave and RF products available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase RF terminations in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018