Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

RF Mixers

RF Mixers

 

Pasternack RF mixers (also known as double balanced mixers or frequency

mixers) are passive microwave circuits that can create new frequencies when

two signals are applied to it. With passive RF mixers, the output frequency is

always lower than the sum of the two input frequencies. The two input frequencies,

known as RF and LO, modulate inside the radio frequency mixer to create the IF

output frequency.

 

Pasternack’s 50 Ohm RF mixers are available with SMA connectors only. Our RF mixers have operating RF and LO input frequencies ranging from 2 GHz to 18 GHz and output IF frequencies between DC and 8 GHz. RF mixers from Pasternack have a maximum LO power of 10 dB and a maximum LO conversion loss of 7.3 dB. Many of our microwave RF mixers are RoHS and REACH compliant.

 

The ISO 9001:2008 registered Pasternack facility ships RF mixers from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase RF mixers in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018