Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

Phase Trimmers

Phase Trimmers

 

Pasternack RF phase trimmers are adjustable passive microwave devices

designed for RF applications where phase match between two cables is needed

for proper system performance. Depending on the application, minor adjustments in

phase may be required for the phase trimmer to ensure peak performance of the RF

system. Variable RF phase trimmers from Pasternack allow the user to make precise manual

adjustments to the phase without degrading the signal.

 

50 Ohm RF phase trimmers from Pasternack are designed with SMA connectors or can be ordered with a SMA to RG405 coax (.085" semi-rigid, solder attachment) option. Our analog phase trimmers have operating frequencies ranging from DC to 18 GHz. Our RF broadband phase trimmers have a phase range of 0° to 360° and a phase adjustment of 10° per GHz depending on type and style. Maximum insertion loss for all of our phase trimmers for RF is 0.5 dB. Many of our analog RF phase trimmers are REACH compliant.

 

The Pasternack ISO 9001:2008 registered facility ships all RF and microwave phase trimmers from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase RF phase trimmers in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018