Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

Waveguides

Waveguides

 

Pasternack waveguides are structures for guiding electromagnetic waves, often

called a waveguide transmission line. Our waveguides are low loss transmission

lines capable of handling high power with high isolation. Our waveguides are

commonly used for millimeter wave communications requiring low loss

capabilities, typically not possible with coaxial cables only. Common applications for these

waveguides include radar systems for their high power capabilities, antenna feed networks for low loss and phase accuracy and test labs.

 

Waveguides are available in standard sizes from WR-430 through WR-28, which encompasses frequencies from 1.7 GHz to 40 GHz. With regards to a waveguide’s size, the term “WR-xxx” stands for “Waveguide Rectangular”; the number indicates the inner width dimension of the waveguide in hundredths of an inch. Our entire line of waveguides are constructed with aluminum bodies for its lightweight characteristics. We carry both waveguide adapters, waveguide horns and waveguide terminations with square or rectangular flanges.

 

Pasternack ISO 9001:2008 registered facilities in Irvine, CA ships all RF and microwave waveguides from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to purchase waveguides in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018