Pasternack Enterprises

Same-Day Shipping of +40,000

RF and Microwave Products

YC International

Exclusive Pasternack Distributor

for Korea

YC INTERNATIONAL

RF Amplifiers

RF Amplifiers

 

Pasternack RF amplifiers are used to convert a low power, low frequency RF

signal into a larger frequency at higher power. RF amplifiers are generally used in

applications for driving the transmission power of an antenna. Pasternack’s RF

amplifiers are designed to satisfy a wide range of applications. Our line of RF amplifiers

include in-line RF amplifiers with 18 dB of gain and frequencies of 500 MHz to 2 GHz;

general purpose RF amplifiers offering up to 18 dB gain and frequency operation from 10 MHz

to 3 GHz; and low noise RF amplifiers (LNA) offering up to 21 db of gain and frequency operation ranging

from 500 MHz to 18 GHz.

 

50 Ohm RF amplifiers are available with SMA connectors only. Our broadband RF amplifiers have frequency capabilities ranging from 20 MHz to 18 GHz depending on type and style. RF amplifiers have operating voltages ranging between 9 Volts and 15 Volts (VDC) and maximum noise figures of 2.5 dB to 7 dB. Many of our RF and microwave amplifiers are RoHS and REACH compliant.

 

The ISO 9001:2008 registered Pasternack facility ships all RF amplifiers from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

 

For local technical support and to RF amplifiers in Korea,

please contact YC International at (82) 2 538-2707/8

YC INTERNATIONAL

LIFE TECHNO T-7048

GARDEN 5, 66 CHUNGMIN-RO,

SONGPA-GU, SEOUL, 138-960, KOREA

TEL: (82) 2 538-2707/8

FAX: (82) 2 538-2709

Stay in Touch!

© Pasternack Enterprises, Inc. 1999-2018